For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR LANG IG AG - Ball valves, long-threaded type, female/male thread
Bill of material
K-07302141
DES
Identifier
K-07302141
V
Valves
G
Thread Rp/R
1
DN
25 mm
A
105 mm
B
57 mm
L
89 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.